COMPANY HEADER
Print Back
Daman Valve Adapters
Unit of Measure
Items Daman Valve Adapters
00780707
Daman 1-1/2 Inch (in) Height Valve Adapter
List Price QUOTE
Daman Valve Adapters
00781104
Daman 3/4 Inch (in) Height Valve Adapter
List Price QUOTE
Daman Valve Adapters
00790688
Daman 1-1/2 Inch (in) Height Valve Adapter
List Price QUOTE
Daman Valve Adapters
02892143
Daman 1-1/2 Inch (in) Height Valve Adapter
List Price QUOTE
Description N/A AD03-D05-VA-AB Valve Adapter N/A AD03-D05-VA-BA Valve Adapter N/A AD05-D08-VA-AB Valve Adapter N/A DD05D08VAAB Valve Adapter
Supplier Name N/A Daman Products Company Inc
Manufacturer Part Number N/A AD03D05VAAB N/A AD03D05VABA N/A AD05D08VAAB N/A DD05D08VAAB
Prop 65 N/A Yes
Height N/A 1-1/2 in N/A 3/4 in N/A 1-1/2 in N/A 1-1/2 in
Material N/A Aluminum N/A Aluminum N/A Aluminum N/A Ductile Iron
Maximum Pressure N/A 3000 psi N/A 3000 psi N/A 3000 psi N/A 5000 psi
Port Configuration N/A A & B Ports - Aligned N/A A & B - Crossover N/A A & B Ports - Aligned N/A A & B Ports - Aligned
Valve Pattern N/A D03 Valve to D05 Manifold N/A D03 Valve to D05 Manifold N/A D05 Valve to D08 Manifold N/A D05 Valve to D08 Manifold
Features & Benefits N/A Used to adapt one size valve to another size sub plate or manifold.