COMPANY HEADER
Print Back
Nidec Jet Pump Motors
Unit of Measure
Items Nidec Jet Pump Motors
02899542
Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
02899543
Nidec 1755 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
02910731
Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
04636106
Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
04636110
Nidec 1750 Revolutions per Minute (rpm) Base Speed Stainless Steel General Purpose Washdown Duty Motor
Description N/A 1/2 hp, 1755 rpm, WDS12S2ACR, 208-230/460 V N/A 1/2 hp, 1755 rpm, WDS12S2AHC, 208-230/460 V N/A 1 hp, 1750 rpm, WDS1S2AHC, 208-230/460 V, 56 N/A 2 hp, 1750 rpm, WDS2P2AC, 208-230/460 V, 145 N/A 2 hp, 1750 rpm, WDS2P2ACR, 208-230/460 V
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A WDS12S2ACR N/A WDS12S2AHC N/A WDS1S2AHC N/A WDS2P2AC N/A WDS2P2ACR
Ambient Temperature N/A N/A 40 ºC N/A 40 ºC N/A 40 ºC N/A
Base Speed N/A 1755 rpm N/A 1755 rpm N/A 1750 rpm N/A 1750 rpm N/A 1750 rpm
Duty/Condition Type N/A Washdown N/A Washdown N/A Washdown N/A Washdown N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Steel
Frame Size N/A 56C N/A 56HC N/A 56HC N/A 145TC N/A 145TC
Frequency N/A 60 Hz
Full Load Current N/A 1.00 A1.80 to 1.90 A N/A 1.00 A1.80 to 1.90 A N/A 1.40 A3.10 to 2.90 A N/A 2.70 A5.70 to 5.40 A N/A
Full Load Efficiency N/A 78.50 % N/A 78.50 % N/A 85.50 % N/A 86.50 % N/A
Harmonization Code N/A 8501.51.4040 N/A 8501.51.4040 N/A 8501.51.6040 N/A 8501.52.4000 N/A 8501.52.4000
Insulation Class N/A F N/A F N/A F N/A F N/A
Type N/A General Purpose Motor (Stainless Steel)
Power for 2 Poles N/A
Power for 4 Poles N/A 1/2 hp N/A 1/2 hp N/A 1 hp N/A 2 hp N/A 2 hp
Phase N/A 3
Number of Poles N/A 4
Supply Voltage N/A 208 to 230 V460 V
Mounting Type N/A C-Face Flange Footless N/A C-Face Flange Footed N/A C-Face Flange Footed N/A C-Face Flange Footed N/A C-Face Flange Footless
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Shaft Diameter N/A 0.63 in N/A 0.63 in N/A 0.63 in N/A 0.88 in N/A
Standards Met N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) N/A
Synchronous Speed N/A 1800 rpm
Weight N/A 37.37 lb N/A 34.00 lb N/A 39.00 lb N/A 46 lb N/A 47.00 lb
Applications N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Food Processing Meat Packers N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers N/A
Features & Benefits N/A N/A
  • All stainless steel external construction
  • 40 ºC ambient, NEMA design B
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • 303 stainless steel shaft
  • Multiple stainless steel T-type drains
  • Totally enclosed fan cooled (TEFC) except where noted
  • Rust inhibitor on rotor
  • BISSC® certified
  • VBX® bearing isolators by inpro / seal on drive end
  • Double sealed ball bearings
  • Laser-etched oversized nameplate
  • RTV-sealed lead exit holes
  • Moisture-resistant gasketed conduit box with NPT lead holes
  • Easy-to-read connection leads
  • 208-230 / 460V three phase
  • Suitable for food processors, canners, meat packers, bakeries, dairies, drug and cosmetic manufacturers for sanitary, easily cleaned motors
N/A
  • All stainless steel external construction
  • 40 ºC ambient, NEMA design B
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • 303 stainless steel shaft
  • Multiple stainless steel T-type drains
  • Totally enclosed fan cooled (TEFC) except where noted
  • Rust inhibitor on rotor
  • BISSC® certified
  • VBX® bearing isolators by inpro / seal on drive end
  • Double sealed ball bearings
  • Laser-etched oversized nameplate
  • RTV-sealed lead exit holes
  • Moisture-resistant gasketed conduit box with NPT lead holes
  • Easy-to-read connection leads
  • 208-230 / 460V three phase
  • Suitable for food processors, canners, meat packers, bakeries, dairies, drug and cosmetic manufacturers for sanitary, easily cleaned motors
N/A
  • All stainless steel external construction
  • 40 ºC ambient, NEMA design B
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • 303 stainless steel shaft
  • Multiple stainless steel T-type drains
  • Totally enclosed fan cooled (TEFC) except where noted
  • Rust inhibitor on rotor
  • BISSC® certified
  • VBX® bearing isolators by inpro / seal on drive end
  • Double sealed ball bearings
  • Laser-etched oversized nameplate
  • RTV-sealed lead exit holes
  • Moisture-resistant gasketed conduit box with NPT lead holes
  • Easy-to-read connection leads
  • 208-230 / 460V three phase
  • Suitable for food processors, canners, meat packers, bakeries, dairies, drug and cosmetic manufacturers for sanitary, easily cleaned motors
N/A