Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 30076 |
Dynamic Torque |
N/A 1406 in·lb |
Efficiency Rating |
N/A 43 % |
Nominal Screw Diameter |
N/A 0.7500 in |
Static Torque Capacity |
N/A 1406 in·lb |
Thread Direction |
N/A Right Hand |
Threads Per Inch |
N/A 6 |
Torque |
N/A 0.061 in·lb |
Weight |
N/A 0.03 lb |