COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Dynamic Torque

Efficiency Rating

Static Torque Capacity

N/A Nook 0.052 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30070 N/A 1406 in·lb N/A 30 % N/A 1406 in·lb
N/A Nook 0.118 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30072 N/A 1406 in·lb N/A 68 % N/A 1406 in·lb
N/A Nook 0.066 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30075 N/A 1406 in·lb N/A 48 % N/A 1406 in·lb
N/A Nook 0.061 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30076 N/A 1406 in·lb N/A 43 % N/A 1406 in·lb
N/A Nook 0.086 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30104 N/A 2500 in·lb N/A 46 % N/A 2500 in·lb
N/A Nook 0.079 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30105 N/A 2500 in·lb N/A 40 % N/A 2500 in·lb
N/A Nook 0.216 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30111 N/A 2500 in·lb N/A 74 % N/A 2500 in·lb
N/A Nook 0.127 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30112 N/A 2500 in·lb N/A 63 % N/A 2500 in·lb
N/A Nook 0.092 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut N/A 30125 N/A 3906 in·lb N/A 35 % N/A 3906 in·lb
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1