Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN8277 |
Ball Circle Diameter |
N/A 0.8750 in |
Balls Per Circuit |
N/A 91 |
Balls Per Nut |
N/A 182 |
Dynamic Load Rating |
N/A 1942 lb |
Lead |
N/A 0.2000 in |
Nominal Screw Diameter |
N/A 0.1250 in |
Nut Weight |
N/A 0.7 lb |
Minimum Root Diameter |
N/A 0.7350 in |
Screw Weight |
N/A 1.78 ft·lb |
Static Load Rating |
N/A 18063 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.035 in·lb |