Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A 14NBK2034YZP |
UPC Code |
N/A 637400592752 |
Series |
N/A NBK |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Needle Roller |
Bore Diameter |
N/A 0.88 in |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 25800 lbf |
Fillet Radius |
N/A 0.032 in |
Finish/Coating |
N/A Cadmium |
Inner Ring Width |
N/A 1.25 in |
Lubrication Hole Type |
N/A Hole on Inner Ring |
Maximum Speed |
N/A 100 rpm |
Number of Rows |
N/A 2 |
Outer Ring Width |
N/A 1.25 in |
Outside Diameter |
N/A 2.13 in |
Overall Width |
N/A 1.25 in |
Precision Rating |
N/A Not Rated |
Static Load Capacity |
N/A 25800 lbf |
Weight |
N/A 0.87 lb |