Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 3221-M |
Bore Diameter |
N/A 105 mm |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Contact Angle |
N/A 35 º |
Fillet Radius |
N/A 2.1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 4600 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 150 ºC |
Outer Ring Width |
N/A 65.1 mm |
Outside Diameter |
N/A 190 mm |
Overall Width |
N/A 2.5625 in |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) |
Radial Dynamic Load Capacity |
N/A 213000 N |
Radial Static Load Capacity |
N/A 247000 N |
Fill Slot |
N/A Filling Slot |
Series |
N/A 3200 |
Standards Met |
N/A DIN 628-3 |