COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Contact Angle

Fillet Radius

Maximum Speed

N/A FAG (Schaeffler) 3200 Series 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 70 mm N/A 25 º N/A 1.5 mm N/A 5600 rpm
N/A FAG (Schaeffler) 3300 Series 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 65 mm N/A 45 º N/A 2.1 mm N/A 5100 rpm
N/A FAG (Schaeffler) 3200 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 110 mm N/A 35 º N/A 2.1 mm N/A 4400 rpm
N/A FAG (Schaeffler) 3300 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 35 mm N/A 25 º N/A 1.5 mm N/A 5100 rpm
N/A FAG (Schaeffler) 2344 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 110 mm N/A 60 º N/A 2 mm N/A 4500 rpm
N/A FAG (Schaeffler) 3200 Series 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 80 mm N/A 25 º N/A 2 mm N/A 4900 rpm
N/A FAG (Schaeffler) 3200 Series 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 75 mm N/A 25 º N/A 1.5 mm N/A 5200 rpm
N/A FAG (Schaeffler) 2344 Series 100 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 100 mm N/A 60 º N/A 1.5 mm N/A 5000 rpm
N/A FAG (Schaeffler) 3200 Series 105 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 105 mm N/A 35 º N/A 2.1 mm N/A 4600 rpm
N/A FAG (Schaeffler) 3300 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 110 mm N/A 35 º N/A 2.5 mm N/A 3750 rpm
N/A FAG (Schaeffler) 3200 Series 90 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 90 mm N/A 35 º N/A 2 mm N/A 4350 rpm
N/A FAG (Schaeffler) 3200 Series 95 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 95 mm N/A 35 º N/A 2.1 mm N/A 5300 rpm
N/A FAG (Schaeffler) 3300 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 60 mm N/A 25 º N/A 2.1 mm N/A 5300 rpm
N/A FAG (Schaeffler) Double-Row Angular Contact Bearing N/A N/A N/A N/A
N/A FAG (Schaeffler) Double-Row Angular Contact Bearing N/A N/A N/A N/A
N/A FAG (Schaeffler) Double-Row Angular Contact Bearing N/A N/A N/A N/A
N/A FAG (Schaeffler) 33 Series 95 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 95 mm N/A 35 º N/A 2.5 mm N/A 4450 rpm
N/A FAG (Schaeffler) 33 Series 85 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 85 mm N/A 35 º N/A 2.5 mm N/A 5000 rpm
N/A FAG (Schaeffler) 33 Series 90 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 90 mm N/A 35 º N/A 2.5 mm N/A 3650 rpm
N/A FAG (Schaeffler) 33 Series 100 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 100 mm N/A 35 º N/A 2.5 mm N/A 4200 rpm
N/A FAG (Schaeffler) 33 Series 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 80 mm N/A 35 º N/A 2.1 mm N/A 4150 rpm
N/A FAG (Schaeffler) 33 Series 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 65 mm N/A 30 º N/A 2.1 mm N/A 4900 rpm
N/A FAG (Schaeffler) 3800 Series 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 15 mm N/A 25 º N/A 0.3 mm N/A 14600 rpm
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1