Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 3801-B-2RSR-TVH |
Bore Diameter |
N/A 12 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Contact Angle |
N/A 25 º |
Fillet Radius |
N/A 0.3 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 15000 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature [Max] |
N/A 110 ºC |
Outer Ring Width |
N/A 7 mm |
Outside Diameter |
N/A 21 mm |
Overall Width |
N/A 7 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 2190 N |
Radial Static Load Capacity |
N/A 1550 N |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 3800 |
Weight |
N/A 0.02 lb |