COMPANY HEADER
CAD (0)
▾
Cart is empty
Request CAD files
By Keyword
By Item #
|
All Categories
INA (Schaeffler) Double-Row Angular Contact Bearings
Terms
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
INA (Schaeffler) Double-Row Angular Contact Bearings
> View Items
All Categories
All Categories
Pro Cal
Pro Cal
Bearings
Bearings
Ball Bearings
Ball Bearings
Angular Contact Ball Bearings
Angular Contact Ball Bearings
Angular Contact Bearings
Angular Contact Bearings
INA (Schaeffler) Double-Row Angular Contact Bearings
INA (Schaeffler) Double-Row Angular Contact Bearings
View Items
INA (Schaeffler) Double-Row Angular Contact Bearings
Email This Page
Printable Page
INA (Schaeffler) Double-Row Angular Contact Bearings
Angular Contact Bearings
/Asset/INA_INTERNATIONAL_00106789.jpg
/Asset/INA_INTERNATIONAL_00106789.jpg
Close Window
1 - 14 of 14
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Add to CAD Cart
Item #
Item Name
Bore Diameter
Outside Diameter
Overall Width
Radial Dynamic Load Capacity
03135996
N/A
INA (Schaeffler) 3000 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
35 mm
Outside Diameter
N/A
62 mm
Overall Width
N/A
20 mm
Radial Dynamic Load Capacity
N/A
24500 N
00106789
N/A
INA (Schaeffler) 3000 Series 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
30 mm
Outside Diameter
N/A
55 mm
Overall Width
N/A
19 mm
Radial Dynamic Load Capacity
N/A
20300 N
02923938
N/A
INA (Schaeffler) 3000 Series 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
17 mm
Outside Diameter
N/A
35 mm
Overall Width
N/A
14 mm
Radial Dynamic Load Capacity
N/A
9200 N
03300442
N/A
INA (Schaeffler) 3800 Series 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
40 mm
Outside Diameter
N/A
52 mm
Overall Width
N/A
10 mm
Radial Dynamic Load Capacity
N/A
7000 N
01950502
N/A
INA (Schaeffler) 3800 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
60 mm
Outside Diameter
N/A
78 mm
Overall Width
N/A
14 mm
Radial Dynamic Load Capacity
N/A
14500 N
02953074
N/A
INA (Schaeffler) 3800 Series 12 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
12 mm
Outside Diameter
N/A
21 mm
Overall Width
N/A
7 mm
Radial Dynamic Load Capacity
N/A
2190 N
04181682
N/A
INA (Schaeffler) 3000 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
35 mm
Outside Diameter
N/A
62 mm
Overall Width
N/A
20 mm
Radial Dynamic Load Capacity
N/A
24500 N
02627376
N/A
INA (Schaeffler) 3800 Series 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
40 mm
Outside Diameter
N/A
52 mm
Overall Width
N/A
10 mm
Radial Dynamic Load Capacity
N/A
7000 N
00106795
N/A
INA (Schaeffler) 3000 Series 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
30 mm
Outside Diameter
N/A
55 mm
Overall Width
N/A
19 mm
Radial Dynamic Load Capacity
N/A
20300 N
02290965
N/A
INA (Schaeffler) 3800 Series 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
55 mm
Outside Diameter
N/A
72 mm
Overall Width
N/A
13 mm
Radial Dynamic Load Capacity
N/A
12100 N
02720842
N/A
INA (Schaeffler) 3800 Series 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
50 mm
Outside Diameter
N/A
65 mm
Overall Width
N/A
12 mm
Radial Dynamic Load Capacity
N/A
8700 N
02290964
N/A
INA (Schaeffler) 3800 Series 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
30 mm
Outside Diameter
N/A
42 mm
Overall Width
N/A
10 mm
Radial Dynamic Load Capacity
N/A
6300 N
02681327
N/A
INA (Schaeffler) 3800 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
60 mm
Outside Diameter
N/A
78 mm
Overall Width
N/A
14 mm
Radial Dynamic Load Capacity
N/A
14500 N
02150244
N/A
INA (Schaeffler) 3800 Series 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Bore Diameter
N/A
15 mm
Outside Diameter
N/A
24 mm
Overall Width
N/A
7 mm
Radial Dynamic Load Capacity
N/A
2080 N
1 - 14 of 14
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1