COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Insert Bearings and Cartridges
>
Cylindrical Cartridge Units
>
Ball Bearing Cartridges
>
NTN Ball Bearing Cartridges
> Item # 00595922
Item # 00595922, NTN UCC2 Series 90 Millimeter (mm) Outside Diameter Ball Bearing Cartridge
UCC207D1 Cartridge
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
UCC207D1
Series
N/A
UCC2
Bore Diameter
N/A
35 mm
Bore Type
N/A
Round
Housing Material
N/A
Cast Iron
UPC Code
N/A
4547359211689
Outside Diameter
N/A
90 mm
Overall Width
N/A
28 mm
Weight
N/A
2.02 lb