Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCC205-100D1 |
Series |
N/A UCC2 |
Bore Diameter |
N/A 1.0000 in |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Housing Width |
N/A 55/64 in |
Inside Ring Width |
N/A 34.1 mm |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Operating Temperature Range |
N/A 5 to 212 ºF |
Outside Diameter |
N/A 80 mm |
Seal Type |
N/A Contact/Lip |
Weight |
N/A 1.55 lb |