Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 505VBF53 |
UPC Code |
N/A 637400409791 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A Grade 200 Carbon Steel |
Bearing Type |
N/A Angular Contact Unground Ball Bearing |
Bore Diameter |
N/A 0.44 in |
Bore Type |
N/A Round |
Cage Material |
N/A None |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 105 lbf |
Fillet Radius |
N/A 0.094 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.2500 in |
Internal Clearance |
N/A C0 |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 1000 rpm |
Outer Ring Width |
N/A 0.359 in |
Outside Diameter |
N/A 0.91 in |
Outside Diameter Design |
N/A Flat |
Overall Width |
N/A 0.359 in |
Precision Rating |
N/A Not Rated |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.03 lb |