Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A AM20 |
Adapter Sleeve Part Number |
N/A AMS20 |
Face Diameter |
N/A 31 mm |
Includes |
N/A Adapter |
Locknut Type |
N/A Precision |
Outside Diameter |
N/A 38 mm |
Overall Nut Width |
N/A 18 mm |
Series |
N/A AM |
Slot Depth |
N/A 6 mm |
Slot Width |
N/A 4 mm |
Thread Size |
N/A M20 x 1 |
Weight |
N/A 0.250 lb |