COMPANY HEADER
Print Back
AM40 Precision Lock Nut
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AM40

Face Diameter

N/A 58 mm

Locknut Type

N/A Precision

Outside Diameter

N/A 65 mm

Overall Nut Width

N/A 22 mm

Series

N/A AM

Slot Depth

N/A 8 mm

Slot Width

N/A 6 mm

Thread Size

N/A M40 x 1.5