Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A MISCC-30-30-SKW |
Series |
N/A MISCC |
Bore - Side 1 |
N/A 30 mm |
Bore - Side 2 |
N/A 30 mm |
Finish |
N/A Plain |
Coupling Material |
N/A 303 Stainless Steel |
Coupling Type |
N/A One-Piece Clamp with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Keyway - Side 1 |
N/A 0.3160 in |
Keyway - Side 2 |
N/A 1.3110 in |
Outside Diameter |
N/A 53 mm |
Overall Length |
N/A 83 mm |
Screw Material |
N/A Stainless Steel |
Screw Thread Size |
N/A M6 x 16 |
Screw Type |
N/A Hex Socket Cap Screw |
Weight |
N/A 36.1408 oz |