COMPANY HEADER
Print Back
ISCC-175-175-S 1.7500" x 1.7500" ID 1-PC
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISCC-175-175-S

Series

N/A ISCC

Bore - Side 1

N/A 1.7500 in

Bore - Side 2

N/A 1.7500 in

Finish

N/A Plain

Coupling Material

N/A 303 Stainless Steel

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 3.1250 in

Overall Length

N/A 4-1/2 in

Screw Thread Size

N/A 3/8-24 x 1 in

Screw Type

N/A Clamp Screw

Weight

N/A 78.20 lb