Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A PLRE-1-3/8 |
Bearing Element |
N/A Balls - One Row |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 0.03 in |
Finish/Coating |
N/A Chrome Plated Zinc Plated |
Head Type |
N/A None |
Lubrication Hole Location |
N/A None |
Radial Dynamic Load Capacity |
N/A 1350 lb |
Radial Static Load Capacity |
N/A 600 lb |
Roller Diameter |
N/A 1.3750 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.8438 in |
Stud Diameter |
N/A 0.5000 in |
Stud Length |
N/A 1.2500 in |
Thread Size |
N/A 1/2-20 |