Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPC-52 |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Chrome Plated Zinc Plated |
Head Type |
N/A None |
Lubrication Hole Location |
N/A None |
Radial Dynamic Load Capacity |
N/A 17020 lb |
Radial Static Load Capacity |
N/A 7210 lb |
Roller Diameter |
N/A 52 mm |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 33.6 mm |
Stud Diameter |
N/A 20 mm |
Stud Length |
N/A 40.50 mm |
Weight |
N/A 1.19 lb |