Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A PCR-1 |
Bearing Element |
N/A Balls - One Row |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Chrome Plated Zinc Plated |
Head Type |
N/A None |
Lubrication Hole Location |
N/A None |
Radial Static Load Capacity |
N/A 870 lb |
Roller Diameter |
N/A 1.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.6875 in |
Stud Diameter |
N/A 0.4375 in |
Stud Length |
N/A 1.0000 in |
Thread Size |
N/A 7/16-20 |
Weight |
N/A 0.1 lb |