Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A VLR-1-1/2 |
Bearing Element |
N/A Balls |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A None |
Point Diameter |
N/A 1.1250 in |
Radial Dynamic Load Capacity |
N/A 630 lb |
Radial Static Load Capacity |
N/A 230 lb |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 0.7810 in |
Stud Diameter |
N/A 0.4375 in |
Stud Length |
N/A 1.0000 in |
Thread Size |
N/A 7/16-20 |
V-Groove Angle |
N/A 90 ยบ |
Weight |
N/A 0.5 lb |
Width to Groove Center |
N/A 0.391 in |