Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPVE-40 |
Bearing Element |
N/A Balls |
Closure Type |
N/A Open |
Eccentric Stud Diameter |
N/A 22 mm |
Lubrication Hole Location |
N/A None |
Point Diameter |
N/A 40 mm |
Radial Dynamic Load Capacity |
N/A 12260 N |
Radial Static Load Capacity |
N/A 4900 N |
Roller Diameter |
N/A 60 mm |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 33 mm |
Stud Diameter |
N/A 14 mm |
Stud Length |
N/A 40 mm |
V-Groove Angle |
N/A 90 ยบ |
Width to Groove Center |
N/A 17 mm |