Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPVA-76-1 |
Bearing Element |
N/A Balls |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A None |
Point Diameter |
N/A 76 mm |
Radial Dynamic Load Capacity |
N/A 63480 N |
Radial Static Load Capacity |
N/A 88960 N |
Roller Diameter |
N/A 110 mm |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 46 mm |
V-Groove Angle |
N/A 90 ยบ |
Weight |
N/A 4.87 lb |
Width to Groove Center |
N/A 23 mm |