Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPVE-76 |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Open |
Eccentric Stud Diameter |
N/A 35 mm |
Lubrication Hole Location |
N/A None |
Point Diameter |
N/A 76 mm |
Radial Dynamic Load Capacity |
N/A 63480 N |
Radial Static Load Capacity |
N/A 88960 N |
Roller Diameter |
N/A 120 mm |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 50.5 mm |
Stud Diameter |
N/A 24 mm |
Stud Length |
N/A 70 mm |
V-Groove Angle |
N/A 90 ยบ |
Weight |
N/A 7.5600 lb |
Width to Groove Center |
N/A 26 mm |