Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTR-40-1 |
Series |
N/A MPTR |
Axial Dynamic Load Capacity |
N/A 1099 lbf |
Axial Static Load Capacity |
N/A 346 lbf |
Bearing Element |
N/A Balls - Two Rows |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946124982 |
Radial Dynamic Load Capacity |
N/A 2649 lbf |
Radial Static Load Capacity |
N/A 2649 lbf |
Roller Diameter |
N/A 40 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 26 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 18 mm |
Stud Length |
N/A 36.50 mm |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 19 mm |
Weight |
N/A 0.594 lb |