Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HPDC-3.50 |
Series |
N/A HPDC |
Bearing Element |
N/A Cylindrical Rollers - Two Rows |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946104526 |
Radial Dynamic Load Capacity |
N/A 36000 lbf |
Radial Static Load Capacity |
N/A 50100 lbf |
Roller Diameter |
N/A 3.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.0000 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 1.7500 in |
Stud Length |
N/A 2.7500 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.3750 in |
Thread Size |
N/A 1-3/4-12 |
Weight |
N/A 6.51 lb |