Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PXR-8.00 |
Series |
N/A PXR |
Axial Dynamic Load Capacity |
N/A 39000 lbf |
Axial Static Load Capacity |
N/A 110000 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
UPC Code |
N/A 841946106490 |
Radial Dynamic Load Capacity |
N/A 83700 lbf |
Radial Static Load Capacity |
N/A 159800 lbf |
Roller Diameter |
N/A 8.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 4.2500 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 3.2500 in |
Stud Length |
N/A 8.5000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 4.2500 in |
Thread Size |
N/A 3-1/4-4 |
Weight |
N/A 74.270 lb |