Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A SCF-3.25-SH-THT |
Series |
N/A SCF-SH |
Bearing Element |
N/A Needle Rollers - One Row |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946107497 |
Radial Dynamic Load Capacity |
N/A 17620 lbf |
Radial Static Load Capacity |
N/A 49820 lbf |
Roller Diameter |
N/A 3.2500 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1.7500 in |
Seal Type |
N/A Moly-Filled Nylon Lip |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1-1/4 in |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 4.54 lb |