Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTR-50 |
Series |
N/A MPTR |
Axial Dynamic Load Capacity |
N/A 1562 lbf |
Axial Static Load Capacity |
N/A 534 lbf |
Bearing Element |
N/A Balls - Two Rows |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946125422 |
Radial Dynamic Load Capacity |
N/A 3622 lbf |
Radial Static Load Capacity |
N/A 3622 lbf |
Roller Diameter |
N/A 50 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 38.40 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 16 mm |
Stud Length |
N/A 50 mm |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 35 mm |
Weight |
N/A 1.188 lb |