Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A SCF-5.00-SH |
Series |
N/A SCF-SH |
Bearing Element |
N/A Needle Rollers - One Row |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 53590 lbf |
Radial Static Load Capacity |
N/A 135900 lbf |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.7500 in |
Stud Diameter |
N/A 2.0000 in |
Stud Length |
N/A 5.0600 in |
Thread Size |
N/A 2-12 |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946107565 |
Seal Type |
N/A Moly-Filled Nylon Lip |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 2.5600 in |
Weight |
N/A 18.230 lb |