Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HCF-7.00-SH |
Series |
N/A HCF-SH |
Bearing Element |
N/A Needle Rollers - One Row |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 81860 lbf |
Radial Static Load Capacity |
N/A 213860 lbf |
Roller Diameter |
N/A 7.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 3.75 in |
Stud Diameter |
N/A 3.5 in |
Stud Length |
N/A 7.6900 in |
Thread Size |
N/A 3-1/2-4 |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946104472 |
Seal Type |
N/A Moly-Filled Nylon Lip |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 4.1300 in |
Weight |
N/A 58.190 lb |