Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PTRE-1.25 |
Series |
N/A PTRE |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 1350 lb |
Radial Static Load Capacity |
N/A 746 lb |
Roller Diameter |
N/A 1.2500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.8438 in |
Stud Diameter |
N/A 0.6875 in |
Stud Length |
N/A 1.2500 in |
Thread Size |
N/A 1/2-20 |