Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PDC-6.00 |
Series |
N/A PDC |
Bearing Element |
N/A Cylindrical Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 102000 lb |
Radial Static Load Capacity |
N/A 155500 lb |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 3.25 in |
Stud Diameter |
N/A 2.5000 in |
Stud Length |
N/A 6.0000 in |
Thread Size |
N/A 2-1/2-12 |