Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A LR205-X-2RSR |
Bearing Element |
N/A Balls - One Row |
Bore Diameter |
N/A 25 mm |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 9000 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Radial Dynamic Load Capacity |
N/A 2810 lbf |
Radial Static Load Capacity |
N/A 1600 lbf |
Roller Diameter |
N/A 62 mm |
Roller Shape |
N/A Flat |
Roller Width |
N/A 15 mm |
Weight |
N/A 0.61 lb |