COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 2810 lbf N/A 1600 lbf N/A 62 mm N/A 15 mm
N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 1750 lbf N/A 2550 lbf N/A 24 mm N/A 11 mm
N/A INA (Schaeffler) NATR Series 19 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 790 lbf N/A 880 lbf N/A 19 mm N/A 11 mm
N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 3735 lbf N/A 2160 lbf N/A 72 mm N/A 16 mm
N/A INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 17100 lbf N/A 27000 lbf N/A 110 mm N/A 30 mm
N/A INA (Schaeffler) 200 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 415000 N N/A 610000 N N/A 200 mm N/A 90 mm
N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 7000 N N/A 3350 N N/A 40 mm N/A 11 mm
N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 11300 N N/A 5700 N N/A 52 mm N/A 14 mm
N/A INA (Schaeffler) 160 Millimeter (mm) Roller Diameter Flat Yoke Roller N/A 280000 N N/A 395000 N N/A 160 mm N/A 75 mm
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1