Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400022341 |
Manufacturer Part Number |
N/A RBY 9 |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 3.7500 in |
Closure Type |
N/A Sealed |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 1000 rpm |
Number of Rows |
N/A 2 |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Width |
N/A 5.0000 in |
Radial Dynamic Load Capacity |
N/A 221000 lbf |
Radial Static Load Capacity |
N/A 352000 lbf |
Roller Diameter |
N/A 9.0000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 4.7500 in |
Series |
N/A RBY |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) |
Weight |
N/A 65.00 lb |