COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Maximum Speed

Radial Static Load Capacity

Roller Diameter

Roller Width

N/A RBC® RBY Series 1.7500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller N/A 2000 rpm N/A 110000 lbf N/A 5.0000 in N/A 2.7500 in
N/A RBC® RBY Series 4.2500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller N/A 900 rpm N/A 441000 lbf N/A 10.0000 in N/A 5.2500 in
N/A RBC® RBY Series 3.7500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller N/A 1000 rpm N/A 352000 lbf N/A 9.0000 in N/A 4.7500 in
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1