Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A NNU4934-S-K-M-SP |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 170 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 340000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A SP |
UPC Code |
N/A 4012801017343 |
Maximum Speed |
N/A 3850 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outside Diameter |
N/A 230 mm |
Overall Width |
N/A 60 mm |
Ring Separation |
N/A Separable Inner Ring |
Static Load Rating |
N/A 700000 N |