Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A SL045017-PP |
Bore Diameter |
N/A 85 mm |
Bore Type |
N/A Straight |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 48500 lbf |
Fillet Radius |
N/A 0.6 mm |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 60 mm |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 3000 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -20 to 80 ÂșC |
Outer Ring Width |
N/A 59 mm |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 60 mm |
Precision Rating |
N/A Not Rated |
Ring Separation |
N/A Non-Separable |
Series |
N/A SL04 |
Static Load Rating |
N/A 81000 lbf |
Weight |
N/A 7.47 lb |