Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 81122-TV |
Bore Diameter |
N/A 110 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Plastic |
Closure Type |
N/A Open |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2280 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outer Ring Width |
N/A 25 mm |
Outside Diameter |
N/A 145 mm |
Overall Width |
N/A 25 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 811 |