Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A SL192316-XL |
Bore Diameter |
N/A 80 mm |
Bore Type |
N/A Straight |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 540000 N |
Fillet Radius |
N/A 2.1 mm |
Maximum Speed |
N/A 2600 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Outside Diameter |
N/A 170 mm |
Overall Width |
N/A 58 mm |
Static Load Rating |
N/A 560000 N |