COMPANY HEADER
Print Back
BJ5S020403 1/8 x 1/4 x 3/8
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905197598

Manufacturer Part Number

N/A BJ5S020403

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ5

Bushing Outside Diameter

N/A 0.2500 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.1250 in

Material Specification

N/A JLON 5500

Maximum P Value

N/A 800 psi

Maximum PV Value

N/A 20000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.3750 in

Series

N/A BJ5S

Weight

N/A 0.0010 lb