COMPANY HEADER
Print Back
BJ5S091306 9/16 x 13/16 x 3/4
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905198380

Manufacturer Part Number

N/A BJ5S091306

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ5

Bushing Outside Diameter

N/A 0.8125 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.5625 in

Material Specification

N/A JLON 5500

Maximum P Value

N/A 800 psi

Maximum PV Value

N/A 20000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.7500 in

Series

N/A BJ5S

Weight

N/A 0.0140 lb