Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905242861 |
Manufacturer Part Number |
N/A 04BU06 |
Backing Material |
N/A Steel |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 0.3125 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 0.2500 in |
Maximum P Value |
N/A 36250 |
Maximum PV Value |
N/A 51000 |
Operating Temperature Range |
N/A -328 to 536 ºF |
Overall Length |
N/A 0.3750 in |