Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905243011 |
Manufacturer Part Number |
N/A 26BU16 |
Backing Material |
N/A Steel |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 1.7813 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 1.6250 in |
Maximum P Value |
N/A 36250 |
Maximum PV Value |
N/A 51000 |
Operating Temperature Range |
N/A -328 to 536 ºF |
Overall Length |
N/A 1.0000 in |