Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905176197 |
Manufacturer Part Number |
N/A M0404BU |
Backing Material |
N/A Steel |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 5.5 mm |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 4 mm |
Maximum P Value |
N/A 36250 |
Maximum PV Value |
N/A 51000 |
Operating Temperature Range |
N/A -328 to 536 ÂșC |
Overall Length |
N/A 4 mm |