COMPANY HEADER
Print Back
M1310BU Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905176364

Manufacturer Part Number

N/A M1310BU

Backing Material

N/A Steel

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 15 mm

Bushing Type

N/A Plain

Inside Diameter

N/A 13 mm

Maximum P Value

N/A 36250

Maximum PV Value

N/A 51000

Operating Temperature Range

N/A -328 to 536 ÂșC

Overall Length

N/A 10 mm