COMPANY HEADER
Print Back
BMP081208 1/2 x 3/4 x 1
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905199905

Manufacturer Part Number

N/A BPT081208

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 0.7500 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.5000 in

Maximum V Value

N/A 150 sfpm

Maximum P Value

N/A 34300

Maximum PV Value

N/A 20000

Operating Temperature Range

N/A -212 to 350 ºF

Overall Length

N/A 1.0000 in

Series

N/A BPT

Features & Benefits

Features & Benefits

N/A
  • Bunting PTFE Composite Sleeve (Plain) BPT bearings are designed for oscillatory and linear applications
  • BPT Bearings offer long wear, and are shaft kind