Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum V Value |
Overall Length |
---|---|---|---|---|---|
04728262 | N/A Bunting BPT Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.7500 in | Inside Diameter N/A 1.5000 in | Maximum V Value N/A | Overall Length N/A 2.0000 in |
05911429 | N/A Bunting BPT Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.2500 in | Inside Diameter N/A 1.0000 in | Maximum V Value N/A | Overall Length N/A 1.0000 in |
00028629 | N/A Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.5000 in |
00028635 | N/A Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.7500 in |
00028637 | N/A Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.7500 in | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.0000 in |
00028648 | N/A Bunting BPT Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.5000 in |
00028652 | N/A Bunting BPT Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.7500 in |
00028654 | N/A Bunting BPT Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 0.8750 in | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.0000 in |
00028669 | N/A Bunting BPT Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1 in | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.5000 in |
00028673 | N/A Bunting BPT Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1 in | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.7500 in |
00028675 | N/A Bunting BPT Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1 in | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.0000 in |
00028699 | N/A Bunting BPT Series 0.8750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.1250 in | Inside Diameter N/A 0.8750 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.7500 in |
00028703 | N/A Bunting BPT Series 0.8750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.1250 in | Inside Diameter N/A 0.8750 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.2500 in |
00028723 | N/A Bunting BPT Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.2500 in | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.7500 in |
00028737 | N/A Bunting BPT Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.2500 in | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.5000 in |
00028768 | N/A Bunting BPT Series 1.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.3750 in | Inside Diameter N/A 1.1250 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 0.7500 in |
00028771 | N/A Bunting BPT Series 1.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.3750 in | Inside Diameter N/A 1.1250 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.0000 in |
00028776 | N/A Bunting BPT Series 1.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.3750 in | Inside Diameter N/A 1.1250 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.5000 in |
00028791 | N/A Bunting BPT Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.5000 in | Inside Diameter N/A 1.2500 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.0000 in |
00028794 | N/A Bunting BPT Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.5000 in | Inside Diameter N/A 1.2500 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.2500 in |
00028797 | N/A Bunting BPT Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.5000 in | Inside Diameter N/A 1.2500 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.5000 in |
00028812 | N/A Bunting BPT Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.6250 in | Inside Diameter N/A 1.3750 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.0000 in |
00028816 | N/A Bunting BPT Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.6250 in | Inside Diameter N/A 1.3750 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.2500 in |
00028820 | N/A Bunting BPT Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.6250 in | Inside Diameter N/A 1.3750 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.5000 in |
00028839 | N/A Bunting BPT Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing | Bushing Outside Diameter N/A 1.7500 in | Inside Diameter N/A 1.5000 in | Maximum V Value N/A 150 sfpm | Overall Length N/A 1.2500 in |