Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905309045 |
Manufacturer Part Number |
N/A BNW101406 |
Backing Material |
N/A Epoxy Fiberglass |
Bearing Material |
N/A Polytetrafluoroethylene (PTFE) Lining |
Bore Diameter |
N/A 5/8 in |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 0.8750 in |
Bushing Type |
N/A Plain |
Groove/Plug Type |
N/A None |
Inside Diameter |
N/A 0.6250 in |
Maximum V Value |
N/A 150 sfpm |
Maximum P Value |
N/A 34300 |
Maximum PV Value |
N/A 20000 |
Operating Temperature Range |
N/A -212 to 350 ºF |
Outside Diameter |
N/A 0.8750 in |
Overall Length |
N/A 0.7500 in |
Series |
N/A BNW |
Sleeve Bearing Type |
N/A Plain Sleeve |
Features & Benefits |
N/A
|